Unilok Tube Fittings, , Plug, 3/8 Tube Fitting
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Fitting Plug

Dimensions

G

N/A 11/16 in

T

N/A 3/8 in