Brass Unilok Cap, 5/8 in Tube Fitting
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Brand Series

N/A Unilok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 1.18 in

C

N/A 0.86 in

D

N/A 0.96 in

G

N/A 1 in

H

N/A 15/16 in

T

N/A 5/8 in

B

N/A 0.78 in