Griplok Tube Fittings, , Plug, 1/4 Tube Fitting
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Product Descriptions

N/A Griplok Tube Fitting Plug

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube Fitting Plug

Dimensions

G

N/A 9/16 in

T

N/A 1/4 in