Unilok Tube Stub Adapter, 1/4 Tube Fitting x 5/16 Tube Stub, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Unilok Tube Stub

Dimensions

A

N/A 1.57 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.18 in

G

N/A 9/16 in

H

N/A 1/4 in

Tx

N/A 1/4 in