Unilok Tube Stub Adapter, 3/16 Tube Fitting x 1/8 Tube Stub, C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Unilok Tube Stub

Dimensions

A

N/A 1.37 in

C

N/A 0.63 in

D

N/A 0.54 in

E

N/A 0.06 in

G

N/A 1/2 in

H

N/A 3/16 in

Tx

N/A 3/16 in