Unilok Hose Barb Adapter, 3/8 Hose Barb (Hose ID) x 3/8 Tube Stub, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

Hose ID

N/A 3/8 in

Barb OD

N/A 0.45 in

End Connections

N/A Hose Barb (Hose ID) x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Stub by Poly Flex Tubing Barb

Dimensions

A

N/A 1.98 in

D

N/A 0.45 in

E

N/A 0.30 in

T

N/A 3/8 in

B

N/A 0.70 in

F Hex Flat

N/A 9/16 in

L

N/A 0.87 in