Unilok Bulkhead Bulkhead Tube Stub Adapter, 3/8 Tube Fitting x 3/8 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End by Unilok Tube Stub

Dimensions

A

N/A 2.41 in

Bx

N/A 1.16 in

D

N/A 0.66 in

E

N/A 0.24 in

F

N/A 0.69 in

G

N/A 11/16 in

H

N/A 3/4 in

T

N/A 3/8 in

Ax

N/A 1.45 in

B

N/A 2.12 in

Maximum Panel Thickness

N/A 0.44 in

Panel Hole Drill Size

N/A 37/64 in