Griplok Tube Stub Adapter, 5/8 Tube Fitting x 1 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1 in

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TE x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Griplok Tube Stub

Dimensions

A

N/A 2.44 in

C

N/A 0.90 in

D

N/A 1.00 in

E

N/A 0.75 in

G

N/A 1 in

H

N/A 1 1/16 in

T

N/A 5/8 in

B

N/A 2.00 in

Tx

N/A 1 in