Griplok Hose Barb Adapter, 3/8 Hose Barb (Hose ID) x 1/2 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Straight

Hose ID

N/A 3/8 in

End Connections

N/A Hose Barb (Hose ID) x Tube Stub

Production Category

N/A 4

Barb OD

N/A 0.45 in

End Connection Type

N/A Griplok Tube Stub by Poly Flex Tubing Barb

Dimensions

A

N/A 2.20 in

D

N/A 0.45 in

E

N/A 0.30 in

T

N/A 1/2 in

B

N/A 1.00 in

F Hex Flat

N/A 5/8 in

L

N/A 0.87 in