TruFit Tube Socket Weld Union Elbow, 1/4 Tube Socket Weld x 1/4 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A TruFit

Shape

N/A Elbow

End Connections

N/A Tube Socket Weld x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.25 in

E

N/A 0.18 in

T

N/A 1/4 in

W Wrench Flat

N/A 7/16 in

L

N/A 0.69 in

Tx

N/A 0.49 in