TruFit Tube Socket Weld Union Elbow, 5/8 Tube Socket Weld x 5/8 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A TruFit

Shape

N/A Elbow

End Connections

N/A Tube Socket Weld x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.47 in

E

N/A 0.50 in

T

N/A 5/8 in

W Wrench Flat

N/A 7/8 in

L

N/A 1.16 in

Tx

N/A 0.92 in