TruFit Weld Fittings, , Tube Socket Weld Cross Cross, 1/8 Tube Socket Weld x 1/8 Tube Socket Weld x 1/8 Tube Socket Weld x 1/8 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/8 in

Connection 3 - Type

N/A Tube Socket Weld

Connection 3 - Size

N/A 1/8 in

Connection 4 - Type

N/A Tube Socket Weld

Connection 4 - Size

N/A 1/8 in

Brand Series

N/A TruFit

Shape

N/A Cross

End Connections

N/A Tube Socket Weld x Tube Socket Weld x Tube Socket Weld x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld

Dimensions

A

N/A 1.26 in

D

N/A 0.20 in

E

N/A 0.09 in

T

N/A 1/8 in

H Wrench Flat

N/A 7/16 in

L

N/A 0.63 in

Tx

N/A 0.38 in