TruFit Socket Weld Male Connector, 3/8 Tube Socket Weld x 1/4-18 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Tube Socket Weld x MNPT

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Male National Pipe Thread

Dimensions

A

N/A 1.25 in

D

N/A 0.47 in

E

N/A 0.28 in

H

N/A 5/8 in

P

N/A 1/4 1/4 in

T

N/A 3/8 in

F Wrench Flat

N/A 5/8 in

S

N/A 0.56 in

Tx

N/A 0.60 in