TruFit Tube Butt Weld Adapter, 1/4 Tube Stub x 1/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Tube Stub x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Tube Stub Insert

Dimensions

A

N/A 0.56 in

D

N/A 0.10 in

E

N/A 0.09 in

T

N/A 1/4 in

T1

N/A 1/8 in

Tx

N/A 0.29 in