TruFit Tube Butt Weld Adapter, 1/2 Tube Stub x 1/4 Tube Socket Weld, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Tube Stub x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Tube Stub Insert

Dimensions

A

N/A 0.88 in

D

N/A 0.28 in

E

N/A 0.18 in

T

N/A 1/2 in

T1

N/A 1/4 in

Tx

N/A 0.50 in