TruFit Weld Fittings, , Socket Weld Tee, 1 Tube Socket Weld x 1 Tube Socket Weld x 1 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A Tube Socket Weld

Connection 3 - Size

N/A 1 in

Brand Series

N/A TruFit

Shape

N/A Tee

End Connections

N/A Tube Socket Weld x Tube Socket Weld x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld

Dimensions

A

N/A 2.94 in

D

N/A 0.56 in

E

N/A 0.90 in

T

N/A 1 in

H Wrench Flat

N/A 1 5/16 in

L

N/A 1.47 in

Tx

N/A 1.44 in