TruFit Weld Fittings, , Socket Weld Tee, 5/8 Tube Socket Weld x 5/8 Tube Socket Weld x 5/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 5/8 in

Connection 3 - Type

N/A Tube Socket Weld

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A TruFit

Shape

N/A Tee

End Connections

N/A Tube Socket Weld x Tube Socket Weld x Tube Socket Weld

Production Category

N/A 3

End Connection Type

N/A Tube Socket Weld

Dimensions

A

N/A 2.30 in

D

N/A 0.46 in

E

N/A 0.50 in

T

N/A 5/8 in

H Wrench Flat

N/A 7/8 in

L

N/A 1.16 in

Tx

N/A 0.88 in