TruFit Socket Weld Male Elbow, 1/4 Tube Socket Weld x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit

Shape

N/A Elbow

End Connections

N/A Tube Socket Weld x MNPT

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male National Pipe Thread

Dimensions

D

N/A 0.25 in

E

N/A 0.28 in

P

N/A 1/4-18 in

T

N/A 0.19 in

F Wrench Flat

N/A 9/16 in

L

N/A 0.66 in

L1

N/A 0.97 in

Tx

N/A 1/4 in