TruFit Pipe Weld to Tube Weld Adapter, 1/2 Pipe Stub x 5/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Pipe Stub x Tube Socket Weld

Production Category

N/A 1

End Connection Type

N/A Pipe Stub by Tube Socket Weld

Dimensions

A

N/A 1.12 in

D

N/A 0.31 in

E

N/A 0.28 in

P

N/A 1/2 in

T Tube Socket

N/A 5/8 in

Tx

N/A 0.60 in