PTFE Thread Sealing Tape, 1/2 in. x 520 in. long
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Shape

N/A NA

Size

N/A 1/2 in

Description Text

N/A TurnPro Tool

Production Category

N/A 1

Body Material

N/A PTFE

Product Descriptions

N/A PTFE Tape tool

Connects

N/A Turn Pro tools

End Connection Type

N/A PTFE Tape tool