Threaded & Adapters Pipe Fittings, , Female Cross, 1/4-18 FNPT x 1/4-18 FNPT x 1/4-18 FNPT x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Connection 4 - Type

N/A Female National Pipe thread

Connection 4 - Size

N/A 1/4-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Cross

End Connections

N/A FNPT x FNPT x FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

D

N/A 0.28 in

L

N/A 0.88 in

PT

N/A 1/4-18

W Wrench Flat

N/A 3/4 in