Threaded & Adapters Pipe Fittings, , Male Run Tee, 2-11 1/2 FNPT x 2-11 1/2 MNPT x 2-11 1/2 FNPT, 315 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 2-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A FNPT x MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

D

N/A 1.94 in

L

N/A 3.00 in

L1

N/A 2.39 in

L2

N/A 1.03 in

PT

N/A 2-11 1/2

W Wrench Flat

N/A 2 7/8 in