Threaded & Adapters Pipe Fittings, , Male Branch Tee, 2-11 1/2 FNPT x 2-11 1/2 FNPT x 2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 2-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A FNPT x FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

D

N/A 1.94 in

L

N/A 4.78 in

L1

N/A 3.00 in

L2

N/A 0.97 in

PT

N/A 2-11 1/2

W Wrench Flat

N/A 2 7/8 in