Threaded & Adapters Pipe Fittings, , Male Branch Tee, 1/8-27 FNPT x 1/8-27 FNPT x 1/8-27 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A FNPT x FNPT x MNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

D

N/A 0.19 in

L

N/A 1.32 in

L1

N/A 0.78 in

L2

N/A 0.38 in

PT

N/A 1/8-27

W Wrench Flat

N/A 5/8 in