Threaded & Adapters Pipe Fittings, , Male Branch Tee, 1/2-14 FNPT x 1/2-14 FNPT x 1/2-14 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A FNPT x FNPT x MNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

D

N/A 0.53 in

L

N/A 2.46 in

L1

N/A 1.47 in

L2

N/A 0.75 in

PT

N/A 1/2-14

W Wrench Flat

N/A 1 1/8 in