Threaded & Adapters Pipe Fittings, , Female Run Tee, 3/8-18 MNPT x 3/8-18 FNPT x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 3/8-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A MNPT x FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

D

N/A 0.41 in

L

N/A 1.22 in

L1

N/A 1.02 in

L2

N/A 1.22 in

L3

N/A 0.56 in

PT

N/A 3/8-18

W Wrench Flat

N/A 7/8 in