Threaded & Adapters Pipe Fittings, , Female Run Tee, 1/8-27 MNPT x 1/8-27 FNPT x 1/8-27 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A MNPT x FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

D

N/A 0.19 in

L

N/A 0.78 in

L1

N/A 0.66 in

L2

N/A 0.78 in

L3

N/A 0.38 in

PT

N/A 1/8-27

W Wrench Flat

N/A 5/8 in