Threaded & Adapters Pipe Fittings, , Female Branch Tee, 3/4-14 MNPT x 3/4-14 MNPT x 3/4-14 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Tee

End Connections

N/A MNPT x MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

D

N/A 0.72 in

L

N/A 1.59 in

L1

N/A 1.36 in

L2

N/A 0.75 in

PT

N/A 3/4-14

W Wrench Flat

N/A 1 5/16 in