LTB Series Low Temperature 3-way, 1/8-27 FNPT x 1/8-27 FNPT x 1/4-18 FNPT, 316 SS, Orifice: 0.187, Seat Material: PCTFE, Actuation: Double Acting, O-Ring: Nitrile.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/4-18

Series

N/A LTB Series

Flow Path

N/A 3-way

Cv

N/A 0.75

Orifice

N/A 0.187 in

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PCTFE

Working Pressure

N/A 6000 psig413 bar

Actuation Type

N/A 180° Double Acting

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 4.06 in103.1 mm

C

N/A 2.54 in64.5 mm

D

N/A 9.21 in233.9 mm

E

N/A 2.15 in54.6 mm

F

N/A 3.35 in85.1 mm

G

N/A 1.37 in34.8 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 3.06 in77.7 mm

L

N/A 2.76 in70.1 mm