LTB Series Low Temperature 2-way, 3/8 in. Duolok Tube Fitting x 3/8 in. Duolok Tube Fitting, 316 SS, Orifice: 0.187, Seat Material: PEEK,, Actuation: Normally Open, O-Ring: Nitrile.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Series

N/A LTB Series

Flow Path

N/A 2-way

Cv

N/A 1.4

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Working Pressure

N/A 6000 psig413 bar

Actuation Type

N/A Normally Closed

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 3.40 in86.4 mm

C

N/A 2.58 in65.5 mm

D

N/A 6.30 in160 mm

E

N/A 2.15 in54.6 mm

F

N/A 2.76 in70.1 mm

G

N/A 1.14 in29 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 3.06 in77.7 mm

L

N/A 2.10 in53.3 mm