Duolok Tube Fittings, , Union Tee, 12 Tube Fitting x 12 Tube Fitting x 12 Tube Fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 12 mm

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 12 mm

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x TF

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 72 mm

Bx

N/A 25.9 mm

C

N/A 22 mm

D

N/A 22.8 mm

E

N/A 9.5 mm

G

N/A 22 mm

H

N/A 20.7 mm

T

N/A 12 mm

Ax

N/A 36 mm

B

N/A 51.8 mm