Duolok Tube Fittings, 3/8 in. Nut
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Type

N/A Nut

Fitting Size

N/A 3/8 in

Brand Series

N/A Duolok

Production Category

N/A 3

End Connection Type

N/A Duolok Tube Fitting Nut

Dimensions

G

N/A 11/16 in

T

N/A 3/8 in

L

N/A 0.56 in