Duolok Tube Fittings, 1/8 in. Front Ferrule
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Type

N/A Front Ferrule

Fitting Size

N/A 1/8 in

Brand Series

N/A Duolok

Connection 1 - Size_SEL

N/A 1/8

Production Category

N/A 3

End Connection Type

N/A Front Ferrule for Duolok Tube Fitting