Duolok Tube Fittings, 1/4 in. Ferrule Set
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Type

N/A Ferrule Set

Fitting Size

N/A 1/4 in

Production Category

N/A 3

End Connection Type

N/A Back Ferrule for Duolok Tube Fittings

Dimensions

T

N/A 1/4 in