
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Duolok Female Connector, 3/8 Tube Fitting x 1/2-14 FNPT, Alloy 400
Unit of Measure
Specifications
Body Material |
N/A Alloy 400 |
Connection 1 - Type |
N/A Tube Fitting |
Connection 1 - Size |
N/A 3/8 in |
Connection 2 - Type |
N/A Female National Pipe Thread |
Connection 2 - Size |
N/A 1/2-14 |
Brand Series |
N/A Duolok |
Shape |
N/A Straight |
End Connections |
N/A TF x FNPT |
Production Category |
N/A 3 |
End Connection Type |
N/A Duolok Tube End by Female National Pipe Thread |