Alloy 400 Duolok Cap, 1/2 in Tube Fitting
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 1.15 in

C

N/A 0.86 in

D

N/A 0.90 in

G

N/A 7/8 in

H

N/A 13/16 in

T

N/A 1/2 in

B

N/A 0.75 in