Duolok Male Connector, 1/2 Tube Fitting x 1-11 1/2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x MNPT

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 2.25 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

F

N/A 0.94 in

G

N/A 7/8 in

H

N/A 1 3/8 in

P

N/A 1 in

T

N/A 1/2 in

B

N/A 1.85 in