FB Series - Multipurpose Ball Valves, Alloy 400, Seat Material: PEEK, 3/4 in. Duolok Tube Fitting x 3/4 in. Duolok Tube Fitting, Orifice: 0.472
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Category

N/A Multipurpose Ball Valve

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A FB Series

Shape

N/A 2-way

Cv

N/A 7.10

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Production Category

N/A 3

Description Text

N/A Multipurpose Ball Valve

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 4.80 in

D

N/A 0.75 in

E

N/A 0.70 in

F

N/A 3.02 in

G

N/A 3/8 in

H

N/A 1 1/2 in

B

N/A 2.40 in

J

N/A 2.59 in

W

N/A 1.50 in