QC Series Stem, 1/2 Stem without Valve x 1/2 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A #8 Stem - Single End Shut Off

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Male National Pipe Thread

SESO/DESO

N/A SESO

End Connections

N/A MNPT x Stem - Open Flow

Production Category

N/A 1

Product Descriptions

N/A Male NPT Quick Connect Stem-SESO

Dimensions

A

N/A 3.46 in87.9 mm

C

N/A 7/8 in22.2 mm

B

N/A 0.87 in22.1 mm