QC Series Stem, 1/2 Stem without Valve x 1/2 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A #8 Stem - Single End Shut Off

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Female National Pipe Thread

SESO/DESO

N/A SESO

End Connections

N/A FNPT x Stem - Open Flow

Production Category

N/A 1

Product Descriptions

N/A Female NPT Quick Connect Stem-SESO

Dimensions

A

N/A 3.37 in85.6 mm

C

N/A 1 1/16 in27.0 mm

B

N/A 0.87 in22.1 mm