QC Series Stem, 3/8 Stem without Valve x 1/4 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A #6 Stem - Single End Shut Off

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Male National Pipe Thread

SESO/DESO

N/A SESO

End Connections

N/A MNPT x Stem - Open Flow

Production Category

N/A 1

Product Descriptions

N/A Male NPT Quick Connect Stem-SESO

Dimensions

A

N/A 2.84 in72.1 mm

C

N/A 9/16 in14.3 mm

B

N/A 0.74 in18.8 mm