QC Series Stem, 1/4 Stem without Valve x 1/4 Tube fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A #4 Stem - Single End Shut Off

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Duolok Tube End

SESO/DESO

N/A SESO

End Connections

N/A TF x Stem - Open Flow

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Quick Connect Stem-SESO

Dimensions

A

N/A 2.94 in74.7 mm

C

N/A 1/2 in12.7 mm

B

N/A 0.62 in15.7 mm