QC Series Stem, 1/4 Stem with Valve x 1/4 Tube fitting, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A #4 Stem - Double End Shut Off

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Duolok Tube End

SESO/DESO

N/A DESO

End Connections

N/A TF x Stem - Shutoff

Production Category

N/A 3

Product Descriptions

N/A Duolok Tube End Quick Connect Stem-DESO

Dimensions

A

N/A 2.94 in74.7 mm

C

N/A 1/2 in12.7 mm

B

N/A 0.62 in15.7 mm