QC Series Stem, 1/4 Stem with Valve x 1/8 Tube fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A #4 Stem - Double End Shut Off

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A QC Series

Shape

N/A Stem

End Connection Type

N/A Duolok Tube End

SESO/DESO

N/A DESO

End Connections

N/A TF x Stem - Shutoff

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Quick Connect Stem-DESO

Dimensions

A

N/A 2.82 in71.6 mm

C

N/A 7/16 in11.1 mm

B

N/A 0.62 in15.7 mm