QC Series Body, 1/2 Body - Shut Off x 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Body Type

N/A #8 Body - Shut Off

Body Size

N/A 1/2 in

End Connection Type

N/A Male National Pipe Thread

End Connection Size

N/A 1/2-14

Brand Series

N/A QC Series

Shape

N/A Body

End Connection Type

N/A Male National Pipe Thread

End Connections

N/A Body - Shut Off x MNPT

Production Category

N/A 1

Product Descriptions

N/A Male NPT Quick Connect Body

Dimensions

A

N/A 2.56 in65.0 mm

C

N/A 15/16 in23.8 mm

B

N/A 1.16 in29.5 mm