QC Series Body, 3/8 Body - Shut Off x 3/8 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Body Type

N/A #6 Body - Shut Off

Body Size

N/A 3/8 in

End Connection Type

N/A Duolok Tube Fitting

End Connection Size

N/A 3/8 in

Brand Series

N/A QC Series

Shape

N/A Body

End Connection Type

N/A Duolok Tube End

End Connections

N/A Body - Shut Off x Duolok Tube Fitting

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Quick Connect Body

Dimensions

A

N/A 2.38 in60.5 mm

C

N/A 3/4 in19.1 mm

B

N/A 0.98 in24.9 mm