QC Series Body, 3/8 Body - Shut Off x 3/8 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Body Type

N/A #6 Body - Shut Off

Body Size

N/A 3/8 in

End Connection Type

N/A Female National Pipe Thread

End Connection Size

N/A 3/8-18

Brand Series

N/A QC Series

Shape

N/A Body

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A Body - Shut Off x FNPT

Production Category

N/A 1

Product Descriptions

N/A Female NPT Quick Connect Body

Dimensions

A

N/A 2.41 in61.2 mm

C

N/A 7/8 in22.2 mm

B

N/A 0.98 in24.9 mm