QC Series Body, 1/4 Body - Shut Off x 1/8 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Body Type

N/A #4 Body - Shut Off

Body Size

N/A 1/4 in

End Connection Type

N/A Duolok Tube Fitting

End Connection Size

N/A 1/8 in

Brand Series

N/A QC Series

Shape

N/A Body

End Connection Type

N/A Duolok Tube End

End Connections

N/A Body - Shut Off x Duolok Tube Fitting

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Quick Connect Body

Dimensions

A

N/A 2.02 in51.3 mm

C

N/A 5/8 in15.9 mm

B

N/A 0.86 in21.8 mm