QC Series Body, 1/4 Body - Shut Off x 1/4 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Body Type

N/A #4 Body - Shut Off

Body Size

N/A 1/4 in

End Connection Type

N/A Female National Pipe Thread

End Connection Size

N/A 1/4-18

Brand Series

N/A QC Series

Shape

N/A Body

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A Body - Shut Off x FNPT

Production Category

N/A 1

Product Descriptions

N/A Female NPT Quick Connect Body

Dimensions

A

N/A 2.13 in54.1 mm

C

N/A 3/4 in19.1 mm

B

N/A 0.86 in21.8 mm