Unilok Reducing Port Connector, 3/8 Tube Stub x 1/2 Port Connector, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

End Connections

N/A Tube Stub x Port Connector

Production Category

N/A 1

End Connection Type

N/A Unilok Tube Fitting by Unilok Tube Fitting

Dimensions

E

N/A 0.24 in

F

N/A 0.69 in

T

N/A 1/2 in

B

N/A 1.20 in

Fx

N/A 0.13 in

Tx

N/A 3/8 in

V

N/A 0.62 in